Skip to main content
Renesas Electronics Corporation

Overview

The radiation hardened precision successive approximation register (SAR) analog-to-digital converter (ADC) evaluation system enables evaluation of Renesas' low-power, high-performance SAR ADCs. The evaluation system uses the iRADAnalyzer GUI, which displays all pertinent data such as SFDR, SINAD, ENOB, THD, harmonics, current, and power measurements. The software plots ADC output data in frequency spectra and time domain. Data can be saved from the software in either domain.

To ensure proper operation of the system, Renesas recommends that the most current software version be installed. If iRADAnalyzer is already installed on the machine, a new installation can proceed without removing the prior version.

Features

  • Complete measurement solution for radiation hardened precision SAR ADCs
  • Works with the iRADAnalyzer GUI to support datasheet-style, live-updated display with calculation of critical ADC parameters (SNR, SFDR, SINAD, ENOB, harmonics, power)
  • Supports most Vita 57.1 FPGA Mezzanine Connector (FMC) specifications

Products in the Design

Sample & Buy

RHADC-FMCEV1Z

Active
Pb (Lead) Free:Yes
ECCN (US):3A001.a.2.c
HTS (US):8473.30.1180

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Radiation Hardened 14-Bit 1000ksps/750kps SAR ADC Evaluation Board (5V)

Evaluate a radiation‑hardened high‑resolution SAR ADC using an FMC‑based data capture setup. Designed for precision signal analysis in harsh environments.

Rad Hard 14-Bit 1000ksps/750kps SAR ADC Evaluation Board (3.3V)

Evaluate low‑power operation of a radiation‑hardened SAR ADC at reduced supply voltages. Supports precision characterization for space and high‑reliability systems.