Skip to main content
Renesas Electronics Corporation

Overview

The RH4Z2501 evaluation kit supports detailed evaluation, configuration, and validation of the RH4Z250x IO-Link transceivers. The kit includes the RH4Z2501 evaluation board and an SSC communication board, which provides a USB interface to a host PC running the evaluation GUI. Users can evaluate device configuration, process data exchange, parameterization, and COM mode selection through standard IO-Link tools and IODD files.

Kit Contents

  • RH4Z2501 evaluation board (RH4Z2501-EVB)
  • SSC communication board (SSC-CB)
  • USB cable

Features

  • Supports RH4Z2501 and RH4Z2502 functional evaluation (without stack license)
  • Direct USB connection through the SSC communication board
  • Sensor data simulation using the onboard SSC platform
  • Complete IO-Link communication chain evaluation
  • COM1/2/3 mode support

Products in the Design

Sample & Buy

The front view of the RH4Z2501-KIT evaluation kit.

RTKH4Z2501S00000BE

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SSC Communication Board

SSC-CB Active
Enable communication between a PC and sensor signal conditioner devices during evaluation and calibration. Designed to integrate seamlessly with modular SSC evaluation systems.

News & Blog Posts