概要
説明
The RH4Z2501 evaluation kit can be used for a detailed evaluation and configuration of the Renesas RH4Z2501 family. The kit contains two boards, the RH4Z2501 evaluation board and a communication board. The communication board provides a USB interface to the user's computer running the evaluation kit graphical user interface (GUI).
The RH4Z2501-KIT Evaluation Board Quick Start Guide provides a step by step guide to use the RH4Z2501-KIT, its main features, and the necessary hardware setup to implement an IO-link network using different approaches.
アプリケーション
設計・開発
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| RTKH4Z2501S00000BE | Active | In Stock | 1u | $171 | Available |
ビデオ&トレーニング
See how the robust RH4Z2501 combines flexible configurations and embedded diagnostics to simplify IO-Link integration and achieve best-in-class performance.