Skip to main content
Renesas Electronics Corporation

Overview

The RTDTTP4200W066A 4.2kW bridgeless totem-pole power factor correction (PFC) evaluation board enables highly efficient single-phase AC/DC conversion using the latest Renesas Gen IV Plus SuperGaN® FET. The TP65H030G4PWS is a diode-free Gallium Nitride (GaN) FET bridge with low reverse recovery charge.

Features

  • Low-line and high-line input totem-pole PFC capability, supporting up to 4200W with a 385VDC output
  • Switching Frequency: 66kHz
  • High efficiency and low losses
  • Cooled package temperature up to max power
  • Overcurrent and overvoltage protection
  • Pb-free available 

Products in the Design

Sample & Buy

RTDTTP4200W066A-KIT Evaluation Board - Angle

RTDTTP4200W066A-KIT

Active
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $1,111.00Budgetary Price