Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Description

This RC32312A-EVK evaluation kit is used to evaluate the RC32312A FemtoClock™ 3 jitter attenuator and clock generator. The RC32312A provides one independent timing channel that can be configured as digital PLLs (DPLLs) or as digitally controlled oscillators (DCOs) and with up to four independent frequency domains that are each either locked to the external reference input or locked to a free-run crystal or oscillator. The DPLL channels meet synchronous Ethernet clock requirements and they can be used for jitter attenuation and frequency translation. The DCOs can be programmed to synthesize the desired frequency and can be steered by external software with a resolution of 1.11e-13. The DPLLs can lock to virtually any frequency from 4kHz to 1GHz and the DPLLs and DCOs can generate virtually any frequency from 4kHz to 1GHz with typical jitter below 65fs RMS from 12kHz to 20MHz in jitter attenuator mode and below 55fs RMS from 12kHz to 20MHz in clock generator mode.

Features

  • Four differential clock inputs
  • Twelve differential clock outputs
  • Onboard EEPROM stores startup-configuration data
  • XIN terminal can use a laboratory signal generator or OCXO/TCXO/XO components and board
  • Laboratory power supply connectors
  • USB-C power supply
  • Serial port for configuration and register readout

Applications

1600G Fixed Form Factor Switch Block Diagram
1600G Fixed Form Factor Switch
Elevate networking efficiency with cost-effective stackable switches for precise timing and flexibility.
Type Title Date
Manual - Hardware PDF 1.75 MB
Application Note PDF 1.13 MB
AI-generated Summary: The document explains how to program external I2C serial EEPROMs for FemtoClock3 (FC3) and FemtoClock3 Wireless (FC3W) devices, detailing hardware connections, EEPROM addressing, and configuration loading processes. It covers the EEPROM payload sizes (4kB for FC3 and 2kB for FC3W), I2C speeds supported (100kHz, 400kHz, 1MHz), and the timing calculation for EEPROM startup and calibration. The hardware setup sections describe evaluation board schematics, EEPROM pin configurations, address selection via jumpers, and write-protect control. It also discusses managing I2C bus mastership during EEPROM loading and provides guidance on using GUI tools and recommended EEPROM vendors.
Application Note PDF 576 KB
Application Note PDF 836 KB
AI-generated Summary: The document explains how to optimize FemtoClock 3 (FC3) and FemtoClock 3 Wireless (FC3W) devices for low phase noise and minimal crosstalk. It covers XTAL frequency selection guidelines, emphasizing higher XTAL frequencies for better phase noise and specific frequency relationships depending on Synth or JA mode. Output selection advice prioritizes outputs with fewer circuit stages for improved phase noise. Fractional Output Dividers (FOD) usage is detailed, recommending fractional divide ratios between 0.2 and 0.8 to avoid spurs. The document also includes block diagrams and examples of device configurations.
Application Note PDF 804 KB
AI-generated Summary: The FemtoClock 3 (FC3) device provides low phase noise, low jitter clock signals optimized for the Broadcom Tomahawk 5 (TH5) Ethernet switch. It meets the stringent jitter requirement of less than 90fs RMS (12kHz to 20MHz with 4MHz HPF) at 312.5MHz, delivering approximately 25fs jitter after filtering. The FC3 supports the TH5’s differential voltage swing requirement of 800mVpp to 1400mVpp by adjusting HCSL driver current and using a 75Ω external termination. It also accommodates the TH5’s power-up and reset timing with output enable/disable control to prevent damage. The reference design includes termination schemes and measured amplitude performance. Revision history notes the initial release dated December 19, 2023.
Schematic PDF 2.15 MB
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas IC Toolbox (RICBox)
The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
Software Package Renesas
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
RC32312A-EVKActiveIn StockAvailableNoEAR998473.30.1180