Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Description

The RC31012A Evaluation Board (EVB) is designed to support users evaluating the RC31012A using clock generation in synthesizer mode for PCIe Gen 1-6 compliance or in jitter attenuation mode. When the EVB is connected via USB to the user’s computer running Renesas Integrated Circuit Toolbox (RICBox™) Software, the RC31012A can be configured in various frequencies with best-in-class performance. The RC31012A offers various features with total 8 pairs of differential outputs. Each pair of output can be programmed to LVCMOS style, LVDS style, and LP-HCSL style outputs. There are 5 general purpose input/output (GPIOs) and 4 general purpose input (GPIs) to support output enables, power down, configuration selection, and status outputs. Voltage levels for VDDX, VDDR, VDDA, VDDD, VDDO1, VDDO2, VDDO3, VDDO4, VDDO5, and VDDO6 can be set by jumper. The EVB kit also has a socket to load a configuration from EEPROM.

Features

  • Crystal or Crystal overdrive (REFIN) via SMA
  • Available sense lines on Crystal Overdrive and CLKIN.
  • Onboard I2C and SPI communications.
  • 4 GPI and 5 GPIO.
  • GPI/GPIO LED indicator and DIP switch.
  • Test points on Outputs for Hi-Z probes.
  • Jumper selectable voltage setting for 3.3V/2.5V/1.8V powered from USB-C.

Applications

Type Title Date
Manual - Hardware PDF 1.59 MB
Application Note PDF 406 KB
AI-generated Summary: Internal capacitance within the VersaClock® 7 (VC7) device is configured using Renesas IC Toolbox software (RICBox). Load capacitance on the crystal is calculated by considering internal stray capacitance (fixed at 8.2pF), external stray capacitance from PCB traces, and adjustable trimming capacitance. The trimming capacitance can be set in 0.42pF steps from 0 to 26.46pF. Bench setup for trimming involves using evaluation boards (RC21008/RC21012 EVBs), frequency counters, and RICBox software to measure and adjust the crystal frequency by tuning load capacitance. The document details step-by-step procedures for hardware setup, software configuration, and frequency measurement to optimize crystal trimming for accurate oscillator performance.
Manual - Hardware PDF 1.13 MB
Manual - Software PDF 1.73 MB
4 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas IC Toolbox (RICBox)
The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
Software Package Renesas
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RC31012-EVBActiveIn Stock1u | $650AvailableNoEAR998473.30.1180