Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

The RC31012A Evaluation Board (EVB) is designed to support users evaluating the RC31012A using clock generation in synthesizer mode for PCIe Gen 1-6 compliance or in jitter attenuation mode. When the EVB is connected via USB to the user’s computer running Renesas Integrated Circuit Toolbox (RICBox™) Software, the RC31012A can be configured in various frequencies with best-in-class performance. The RC31012A offers various features with total 8 pairs of differential outputs. Each pair of output can be programmed to LVCMOS style, LVDS style, and LP-HCSL style outputs. There are 5 general purpose input/output (GPIOs) and 4 general purpose input (GPIs) to support output enables, power down, configuration selection, and status outputs. Voltage levels for VDDX, VDDR, VDDA, VDDD, VDDO1, VDDO2, VDDO3, VDDO4, VDDO5, and VDDO6 can be set by jumper. The EVB kit also has a socket to load a configuration from EEPROM.

Features

  • Crystal or Crystal overdrive (REFIN) via SMA
  • Available sense lines on Crystal Overdrive and CLKIN.
  • Onboard I2C and SPI communications.
  • 4 GPI and 5 GPIO.
  • GPI/GPIO LED indicator and DIP switch.
  • Test points on Outputs for Hi-Z probes.
  • Jumper selectable voltage setting for 3.3V/2.5V/1.8V powered from USB-C.

Products in the Design

Sample & Buy

VC7 Evaluation Board

RC31012-EVB

Active
Pb (Lead) Free:No
ECCN (US):EAR99
HTS (US):8473.30.1180

Videos & Training

News & Blog Posts