Skip to main content
Renesas Electronics Corporation

Description

The QCIOT-013 Digital Power Monitor (DPM) Kit demonstrates the functionality and performance of the ISL28022 Digital Power Monitor. The ISL28022 is used to measure the current and voltage through the shunt resistor to determine the power on the line. The design of the DPM board is generic, allowing customers to embed the monitor into their specific applications.

Setup and Configuration

  • Renesas Fast Prototyping Board: FPB-RA4E1
  • USB micro-B cable (provided with FPB board)
  • PC running Windows 10/11 with at least one USB port.
  • DC Power supply (0 to 60V output)
  • Shunt resistor and load resistor
  • The following is required or recommended software:
  • Renesas Flexible Software Package v4.5.0 platform installation
    • e2 studio 2023-01 or later
    • FSP 4.5.0 or later
    • GCC Arm Embedded 10.3.1 (10 2021.10)
  • Sample code files

Features

  • 0V to 60V bus voltage sense range
  • Variable current sense range with on-board shunt resistor or external shunt resistor
  • 16-bit delta-sigma(Σ∆)ADC monitors current and voltage
  • System voltage/current monitoring with efficiency reporting
  • Overvoltage/undervoltage and current fault monitoring
  • Standardized type 6A PmodTM connector supports I2C/SMBus extended interface
  • Dual connectors allow pass-through signals for a daisy-chained solution
  • Software support in e2 studio minimizes development time with one-click code generation

Applications

Type Title Date
Quick Start Guide PDF 1009 KB
PCB Design Files
Log in to Download ZIP 3.53 MB
Manual - Development Tools PDF 4.29 MB
3 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding Tool Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.70 MB
Sample Code
Log in to Download ZIP 2.81 MB
2 items

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
QCIOT-013-28022POCZActiveOut of StockAvailableYesEAR998473.30.1180