Skip to main content
Renesas Electronics Corporation

Description

The QuickConnect Beginners Kit is designed to offer a user-friendly entry point into the QuickConnect Platform. All boards included in the kit are supported through QuickConnect Studio. Featuring a modular design with standard Pmod™ connectors, the kit includes an MCU board, a Wi-Fi connectivity module, and a variety of sensors—ideal for fast prototyping. This setup enables both rapid software development and easy hardware integration. Users can create projects using AWS MQTT sample applications and gather real-time data from sensors such as temperature, humidity, air quality, and audio.


Launched in May 2025, the QuickConnect Beginners Kit V2.0 is a streamlined version of the original kit. It helps users quickly get started with QuickConnect Studio, supporting key features like project creation, customization, compilation, and debugging—all within a cloud-based development environment.

Boards included in the kit:

Board NameDescriptionQC Beginners KitQC Beginners Kit-V2.0
RA6E2 Board200MHz Arm® Cortex®-M33 general-purpose MCU boardcheckcheck
DA16600 PmodWi-Fi for cloud connectivitycheckcheck
DA14531 Pmod

SmartBond TINY Bluetooth® Low Energy Module

 check
Humidity and Temperature Sensor PmodHumidity and temperature sensor board​checkcheck
Air Quality Sensor Pmod 1TVOC gas sensor board​check 
Air Quality Sensor Pmod 2Ozone and NO2 gas sensor board​check 
Digital MIC Pmod TDK_ICS43434Digital audio sensor board​check 

Features

  • Rapid prototyping using MCU, connectivity, and sensors
  • All boards are supported on QuickConnect Studio for system software development and customization
  • Samples of use cases for AWS connectivity are described in the user manual
  • Mobile app available for Wi-Fi provisioning on Android and iOS
  • QuickConnect Beginners kit V2.0 with Bluetooth® Low Energy (LE) module can be used to complete the example projects available in the application manual for the kit 
     

Applications

Type Title Date
Manual - Development Tools PDF 6.10 MB
Quick Start Guide PDF 1.47 MB
PCB Design Files
Log in to Download ZIP 18.85 MB
Application Note PDF 1.15 MB
AI-generated Summary: The QuickConnect Beginners Kit enables rapid IoT solution development by publishing sensor data to an AWS MQTT server. It supports two modes: Sensor mode, which collects environmental data from sensors like temperature, humidity, and air quality, and Voice Recognition mode, which detects a 1kHz voice signal using a digital microphone. The kit integrates hardware components such as RA6E2 MCU, DA16600 Wi-Fi/Bluetooth module, various sensors, and software tools including firmware, mobile apps for Wi-Fi provisioning, and MQTT clients for data monitoring. Network configuration is performed via a mobile app, allowing seamless connection to routers. The kit facilitates real-time sensor data transmission and monitoring through MQTT topics on AWS.
4 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download APK 19.14 MB
Software & Tools - Software 日本語 , 简体中文
2 items

Related Boards & Kits

Boards & Kits

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockBudgetary Price (USD)SampleableRemarks
QC-BEKITPOC2ZActiveIn Stock1u | $82.5AvailableQuickConnect Beginners Kit V2.0
QC-BEKITPOCZActiveIn Stock1u | $75.9AvailableQuickConnect Beginners Kit