Skip to main content
Renesas Electronics Corporation

Description

The ISL98001CQZ-EVALZ evaluation board is used to evaluate the ISL98001 series of 3-channel, 8-bit analog front-ends (AFEs). The ISL98001 family includes the ISL98001-140, ISL98001-170, ISL98001-210, and ISL98001-275.

The ISL98001 contains all the functions necessary to digitize analog YPbPr video signals and RGB graphics signals from DVD players, digital VCRs, video set-top boxes, and personal computers. This product family's conversion rates support HDTV resolutions up to 1080p and PC monitor resolutions up to UXGA and QXGA, while the front-end's programmable input bandwidth ensures sharp, clear images at all resolutions.

Features

  • 140MSPS, 170MSPS, 210MSPS, and 275MSPS maximum conversion rates
  • Glitchless Macrovision-compliant sync separator
  • Extremely fast recovery from VCR head switching
  • Low PLL clock jitter (250psP-P @ 170MSPS)
  • 64 intrapixel sampling positions
  • 0.35VP-P to 1.4VP-P video input range
  • Programmable bandwidth (100MHz to 780MHz)
  • 2-channel input multiplexer
  • RGB 4:4:4 and YUV 4:2:2 output formats
  • Five embedded voltage regulators allow operation from single 3.3V supply and enhance performance, isolation
  • Completely independent 8-bit gain/10-bit offset control

Applications

Type Title Date
Datasheet PDF 1.29 MB
1 item
Part NumberStatusStockSampleablePb (Lead) Free
ISL98001CQZ-EVALZObsoleteOut of StockN/ANo