Overview
The ISL9113ERAZ-EVZ (WLCSP) evaluation board is used to evaluate the ISL9113 low input voltage and high-efficiency synchronous boost converter. The ISL9113 provides a power supply solution for devices powered by 3-cell alkaline, NiCd, NiMH, or 1-cell Li-ion/Li-polymer batteries. The device uses Renesas' proprietary boost algorithm to maintain voltage regulation when the input voltage is very low.
Features
- Small, compact design
- Jumper selectable EN (enabled/disabled)
- Connectors, test points, and jumpers for easy probing
Applications
Consumer ElectronicsProducts in the Design
Sample & Buy
ISL9113ERAZ-EVZ
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $57.50Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Synchronous Boost Converter with 1.3A Switch and Fixed 5V Nominal Output Voltage Evaluation Board (DFN)
ISL9113ER7Z-EVZ Active
Provides an evaluation platform for the ISL9113 synchronous boost converter. Designed for efficient boost operation at low input voltages.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.