Skip to main content
Renesas Electronics Corporation

Overview

The ISL9113ER7Z-EVZ evaluation board is used to evaluate the ISL9113 low input voltage and high-efficiency synchronous boost converter. The ISL9113 provides a power supply solution for devices powered by 3-cell alkaline, NiCd, NiMH, or 1-cell Li-ion/Li-polymer batteries. The device uses Renesas' proprietary boost algorithm to maintain voltage regulation when the input voltage is very low.

Features

  • Small, compact design
  • Jumper selectable EN (enabled/disabled)
  • On-board LED fault indication
  • Connectors, test points, and jumpers for easy probing

Products in the Design

Sample & Buy

ISL9113ER7Z-EVZ Boost Converter Evaluation Board (DFN)

ISL9113ER7Z-EVZ
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
Synchronous Boost Converter with 1.3A Switch with Adjustable Output Voltage Evaluation Board (WLCSP)

Provides a compact platform to evaluate the ISL9113 synchronous boost converter. Designed to support efficient boost operation for battery‑powered systems at low input voltages.
Recommended Documents: