Skip to main content
Renesas Electronics Corporation

Overview

The ISL85009EVAL1Z platform allows for quick evaluation of the high-performance features of the ISL85009 buck regulator. The ISL85009 is a 3.8V to 18V input, 9A synchronous buck regulator for applications with input voltages from multicell batteries or regulated 5V and 12V power rails. The device also provides an integrated bootstrap diode for the high-side gate driver to reduce the external parts count.

The ISL850xx synchronous buck regulators support input voltages of 3.8V to 18V and a wide output current range, offering designers a complete portfolio of devices with high efficiency and reliable performance.

Features

  • Switch selectable EN (enabled/disabled)
  • Frequency synchronization option
  • Jumper selectable mode (DEM/Forced CCM)
  • Jumper selectable OCP mode (Hiccup/Latch-Off)
  • Jumper selectable frequency (600kHz/300kHz)
  • Connectors and test points for easy probing
  • Compact design

Products in the Design

Sample & Buy

ISL85009EVAL1Z 9V Sync Buck Regulator Eval Board

ISL85009EVAL1Z