Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The ISL81802EVAL3Z 4-phase evaluation board demonstrates the performance of the ISL81802, an 80V dual synchronous buck controller. The board is configured for 18V to 80V input voltage range, with a 4-phase 12V output capable of 40A. The board demonstrates 2 ISL81802's operating in parallel. This evaluation board has multiple test points for easy probing. HTSSOP versions of ISL81802 are used on this board.

Features

  • Wide input range: 18V to 80V
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports pre-bias output with soft-start
  • PGOOD indicator
  • OVP, OTP and UVP protection
  • Back biased from output to improve efficiency

Applications

Documentation

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL81802EVAL3ZActiveIn Stock1u | $299AvailableYesEAR998473.30.1180

Support

Support Communities

  1. ISL81806 as Quad Phase instead of Dual Phase

    Hi! I happened to come across the ISL81806 which has the capability to do dual phase single output. I was curious to see if using two ISL81806 together to have a Quad Phase system would be doable, or if I should just stick with the Dual Phase of one instead ...

    Nov 18, 2022