Overview
Description
The ISL81802EVAL2Z dual-output evaluation board demonstrates the performance of the ISL81802 80V dual synchronous buck controller. The board is configured for an 18V to 80V input voltage range, with a 12V output capable of 10A and a 5V output capable of 10A. This evaluation board has multiple test points for easy probing. The QFN version of ISL81802 is used on this board.
Features
- Wide input range: 18V to 80V for 12V output, 6V to 80V for 5V output
- High light-load efficiency in pulse skipping DEM operation
- Programmable soft-start
- Optional DEM/PWM operation
- Optional CC/HICCUP OCP protection
- Supports pre-bias output with soft-start
- PGOOD indicator
- OVP, OTP, and UVP protection
- Back biased from output to improve efficiency
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL81802EVAL2Z | Active | In Stock | 1u | $99 | Available | Yes | EAR99 | 8473.30.1180 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.