Skip to main content
Renesas Electronics Corporation

Overview

The ISL81802EVAL2Z dual-output evaluation board demonstrates the performance of the ISL81802 80V dual synchronous buck controller. The board is configured for an 18V to 80V input voltage range, with a 12V output capable of 10A and a 5V output capable of 10A. This evaluation board has multiple test points for easy probing. The QFN version of ISL81802 is used on this board.

Features

  • Wide input range: 18V to 80V for 12V output, 6V to 80V for 5V output
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports pre-bias output with soft-start
  • PGOOD indicator
  • OVP, OTP, and UVP protection
  • Back biased from output to improve efficiency

Products in the Design

Sample & Buy

ISL81802EVAL2Z 80V Dual Synchronous Buck Controller (QFN) Evaluation Board

ISL81802EVAL2Z