Overview
Description
The ISL8024DEMO2Z demonstration board is a low-noise power module that powers the high-speed data converters on AMD RFSoCs. The ISL8024DEMO2Z integrates five output voltage rails into a high-density plug-in power module. It offers very low output voltage ripple with dual LC filters. It has very tight load-point voltage regulation with remote voltage sense to compensate for board copper loss and interconnection voltage drop. Digital programmability is also available as an option. LC filters at each input rail alleviate the EMI interactions between different rails.
Features
- Three input voltage sources: 5.0V, 3.3V, and 1.8V
- Five output voltages: ADC_AVCC, ADC_AVCCAUX, DAC_AVCC, DAC_AVTT, and DAC_AVCCAUX
- PMBus interface that can digitally control the voltage set-point and margining of the DAC_AVTT rail
- All rails have differential point-of-load (POL) voltage sensing
- Additional low-pass filter to reduce output voltage ripple related to the switching regulator while maintaining high efficiency
Applications
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| ISL8024DEMO2Z | Active | Out of Stock | 1u | $117.78 | Available | Yes | EAR99 | 8473.30.1180 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.