Skip to main content
Renesas Electronics Corporation

Overview

The ISL8024DEMO2Z demonstration board is a low-noise power module that powers the high-speed data converters on AMD RFSoCs. The ISL8024DEMO2Z integrates five output voltage rails into a high-density plug-in power module. It offers very low output voltage ripple with dual LC filters. It has very tight load-point voltage regulation with remote voltage sense to compensate for board copper loss and interconnection voltage drop. Digital programmability is also available as an option. LC filters at each input rail alleviate the EMI interactions between different rails.

Features

  • Three input voltage sources: 5.0V, 3.3V, and 1.8V
  • Five output voltages: ADC_AVCC, ADC_AVCCAUX, DAC_AVCC, DAC_AVTT, and DAC_AVCCAUX
  • PMBus interface that can digitally control the voltage set-point and margining of the DAC_AVTT rail
  • All rails have differential point-of-load (POL) voltage sensing
  • Additional low-pass filter to reduce output voltage ripple related to the switching regulator while maintaining high efficiency

Products in the Design

Sample & Buy

ISL8024DEMO2Z Power Module for AMD RFSoC Applications Demonstration Board - Top

ISL8024DEMO2Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Application Block Diagrams

AMD RFSoC Power Tree Block Diagram
AMD FPGA RFSoC Power Tree
High-efficiency power tree for AMD FPGA or RFSoC in space-constrained applications.