Skip to main content
Renesas Electronics Corporation

The ISL73849MEVAL2Z4 evaluation board showcases the capabilities of the ISL73849M radiation tolerant, PWM controller with PMBus interface for the AMD XQRVC1902 system-on-chip (SoC). Designed for demanding point-of-load power applications, the board features a four-phase power solution that accepts a wide input range of 4.5V to 13.2V and delivers up to 150A at a 0.8V output. Convenient input/output connectors, accessible test points, and configurable jumper settings make this platform intuitive and efficient for performance benchmarking and design validation.

Additionally, the output voltage can be dynamically adjusted from 0.2V to 1.2V by modifying the VREF through PMBus on the fly, enabling flexible evaluation under varying load conditions. When adjusting VREF, always ensure the voltage rating of the installed output capacitors is not exceeded to prevent component damage.

Features

  • Power-Good LED indicator
  • On-board 87A transient load current generator
  • Integrated LDO (VCC)
  • External Clock Synchronization (SYNC-I and SYNC-O)
  • Load-line droop regulation
  • Differential remote VOUT sensing

Applications

Industrial

Products in the Design

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Radiation Tolerant 12V to 1V 50A PWM Controller with PMBus Evaluation Board

Benchmark the ISL73849M dual-phase buck controller in a 50A point-of-load design before committing to a custom layout, and move from device selection to a validated power architecture with fewer design iterations.