Skip to main content
Renesas Electronics Corporation

Overview

The ISL73849MEVAL1Z evaluation board showcases the capabilities of the ISL73849M radiation tolerant, dual-phase PWM controller with PMBus interface. Designed for demanding point-of-load power applications, the board supports a wide input range of 4.5V to 15V and delivers up to 50A at a 1V output. Convenient input/output connectors, accessible test points, and configurable jumper settings make this platform intuitive and efficient for performance benchmarking and design validation.

Additionally, the output voltage can be dynamically adjusted from 0.2V to 1.2V by modifying the VREF through PMBus on the fly, enabling flexible evaluation under varying load conditions. When adjusting VREF, always ensure the voltage rating of the installed output capacitors is not exceeded to prevent component damage.

Features

  • Power-Good LED indicator
  • On-board 50A transient load current generator
  • Integrated LDO (VCC)
  • External clock synchronization (SYNC-I and SYNC-O)
  • Load-line droop regulation
  • Differential remote VOUT sensing

Applications

Industrial

Products in the Design

Sample & Buy

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Radiation Tolerant 12V to 0.8V, 150A PWM Controller with PMBus Evaluation Board for XQRVC1902

Powering an AMD Versal XQRVC1902 core rail takes a full 150A chipset. Prove out the ISL73849M controller, ISL71441M GaN drivers and ISL70020SEH GaN FETs working together before you commit to your own layout.