Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL70617SEHEV1Z evaluation board is designed to assess the performance of the ISL70617SEH radiation hardened, differential input, differential output, precision instrumentation amplifier (in-amp).

The ISL70617SEH is a high-performance rad hard instrumentation amp built on Renesas' PR40 process. With separate supply rails for the input and output stages and gain ranging from 0.1 to 10,000, the ISL70617SEH is ideal for a wide variety of applications. The gain accuracy is limited only by the matching of the gain resistors, and the output is capable of driving rail-to-rail.

Features

  • Separate input and output supplies allow signals riding on a high common-mode voltage to be level-shifted to a low-voltage device.
  • Banana jack connectors for simple power supply connections.
  • Multiple connectors to easily access VIN and VOUT

Applications

Type Title Date
Manual - Development Tools PDF 519 KB
PCB Design Files ZIP 421 KB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL70617SEHEV1ZActiveOut of StockAvailableYes