Skip to main content
Renesas Electronics Corporation

Overview

The ISL70617SEHEV1Z evaluation board is designed to assess the performance of the ISL70617SEH radiation hardened, differential input, differential output, precision instrumentation amplifier (in-amp).

The ISL70617SEH is a high-performance rad hard instrumentation amp built on Renesas' PR40 process. With separate supply rails for the input and output stages and gain ranging from 0.1 to 10,000, the ISL70617SEH is ideal for a wide variety of applications. The gain accuracy is limited only by the matching of the gain resistors, and the output is capable of driving rail-to-rail.

Features

  • Separate input and output supplies allow signals riding on a high common-mode voltage to be level-shifted to a low-voltage device.
  • Banana jack connectors for simple power supply connections.
  • Multiple connectors to easily access VIN and VOUT

Products in the Design

Sample & Buy

ISL70617SEHEV1Z 36V Rad Hard In-Amp Evaluation Board

ISL70617SEHEV1Z