Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL28134ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing up to 10A of current. The evaluation board uses a 1mΩ current sense resistor capable of handling 4W of power dissipation.

The ISL28134 is a single, chopper-stabilized zero-drift operational amplifier optimized for single and dual supply operation from 2.25V to 6.0V and ±1.125V and ±3.0V. The ISL28134 uses auto-correction circuitry to provide very low input offset voltage, drift, and a reduction of the 1/f noise corner below 0.1Hz. The ISL28134 achieves ultra-low offset voltage, offset temperature drift, wide gain bandwidth, and rail-to-rail input/output swing while minimizing power consumption.

Features

  • 5V ultra-low noise, zero-drift rail-to-rail precision op amp
  • Low offset voltage: 2.5µV, max
  • Superb offset drift: 15nV/°C, max 250nVP-P
  • No 1/f noise corner down to 0.1Hz
    • Input noise voltage: 10nV/√Hz at 1kHz
    • 0.1Hz to 10Hz noise voltage

Applications

  • Bidirectional current sense
  • Temperature measurement
  • Electronic weigh scales
  • Medical equipment
Type Title Date
Guide PDF 394 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL28134ISENSEV1ZActiveIn Stock1u | $32AvailableYesEAR998473.30.1180