Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ISL28133ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing up to 10A of current. The evaluation board uses a 1mΩ current sense resistor capable of handling 4W of power dissipation. And, it uses the ISL28133 chopper amplifier in a high-side, low-side of floating supply current sense application.

The ISL28133 is a single micropower, chopper-stabilized operational amplifier optimized for single supply operation from 1.8V to 5.5V. Its low supply current of 18µA and wide input range enable the ISL28133 to be an excellent general-purpose op amp for a range of applications. The ISL28133 is ideal for handheld devices that operate off 2 AA or single Li-ion batteries.

Features

  • Single micropower, chopper-stabilized, RRIO operational amplifier
  • Low input offset voltage: 8µV, max
  • Low offset TC: 0.075µV/°C, max
  • Input bias current: 300pA, max
  • Quiescent current: 18µA, typ.

Applications

  • Bidirectional current sense
  • Temperature measurement
  • Electronic weigh scales
  • Medical equipment
Type Title Date
Manual - Development Tools PDF 537 KB
1 item

Models

Models

Type Title Date
Model - SPICE TXT 5 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL28133ISENSEV1ZActiveIn Stock1u | $104.5AvailableYesEAR998473.30.1180