Skip to main content
Renesas Electronics Corporation

Description

The Logic Level Adapter Board is designed to provide the full functionality of the Advanced Development Board when working with the SLG475x2V/SLG475x3M. This adapter acts as a bridge, providing the necessary voltage domains and controls for these specific GreenPAK™ ICs when used with the advanced development platform.

Features

  • Adapts voltage levels: Adapts the logic levels of the SLG475x2V and SLG475x3M GreenPAK ICs to the voltage domain of the GreenPAK Advanced Development Board
  • Enables full functionality: Allows users to utilize the full features of the advanced development board when working with SLG475x2V and SLG475x3M GreenPAK ICs
  • Highly versatile device allows for a wide variety of mixed-signal functions

Applications

Type Title Date
Manual - Development Tools PDF 2.35 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleableECCN (US)HTS (US)
GREENPAK-LL-ADAPTERActiveOut of StockN/AEAR998473.30.1180