Skip to main content
Renesas Electronics Corporation
Order Now

Description

The RL78/F25 Fast Prototyping Board enables fast evaluation and prototype development using the RL78/F25 MCU. When used with an E2 or E2 Lite on-chip debugging emulator, it supports straightforward device evaluation. The board provides high flexibility and expandability through Arduino MEGA, Pmod™, and Grove interfaces, along with through-hole access to MCU pins. Renesas also provides an Arduino library that supports creating various programs (sketches) in the Arduino IDE.

Features

  • Equipped with an RL78/F25 16-bit microcontroller
    • 32MHz, RL78-S3 Core
    • ROM: 512KB, RAM: 40KB, data flash: 16KB
    • 100-pin, LFQFP, 14mm x 14mm x 1.7mm, 0.5mm pitch
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Able to access all the microcontroller pins
  • Comes standard with Arduino Mega and Pmod
  • Arduino library available
  • Equipped with CAN transceiver and CAN connector
  • Support for various RL78 software and tools

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.58 MB 日本語
The RL78/F25 Fast Prototyping Board (FPB-RL78F25/RTK7RLF250S00001BJ) is an evaluation board for the Renesas RL78/F25 MCU. This manual describes hardware specifications, switch configuration methods, and initial setup procedures to help users quickly get started with prototyping and testing.
Quick Start Guide PDF 184 KB
The RL78/F25 Fast Prototyping Board (FPB-RL78F25/RTK7RLF250S00001BJ) is designed for evaluating the RL78/F25 MCU. This quick start guide provides an overview, initial setup instructions, and explains key component configurations. It also illustrates how to use various functions via the board layout diagram.
PCB Design Files
Log in to Download ZIP 35.79 MB
The design package for the RL78/F25 Fast Prototyping Board (FPB-RL78F25) includes the circuit diagram, bill of materials (BOM), printed circuit board (PCB) layout files, 3D model file, and Gerber data, providing essential resources for evaluation and development.
Report PDF 187 KB 日本語
4 items

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding ToolRenesas
e² studio - information for RL78 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding ToolRenesas
C Compiler Package for RL78 Family [CC-RL]
C Compiler Package for RL78 Family [IDE: CS+, e² studio]
Compiler/AssemblerRenesas
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Solution ToolkitRenesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, RL78, RX, RISC-V MCU]
EmulatorRenesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
EmulatorRenesas
6 items
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.