Overview
The RL78/F25 Fast Prototyping Board enables fast evaluation and prototype development using the RL78/F25 MCU. When used with an E2 or E2 Lite on-chip debugging emulator, it supports straightforward device evaluation. The board provides high flexibility and expandability through Arduino MEGA, Pmod™, and Grove interfaces, along with through-hole access to MCU pins. Renesas also provides an Arduino library that supports creating various programs (sketches) in the Arduino IDE.
Features
- Equipped with an RL78/F25 16-bit microcontroller
- 32MHz, RL78-S3 Core
- ROM: 512KB, RAM: 40KB, data flash: 16KB
- 100-pin, LFQFP, 14mm x 14mm x 1.7mm, 0.5mm pitch
- Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
- Able to access all the microcontroller pins
- Comes standard with Arduino Mega and Pmod
- Arduino library available
- Equipped with CAN transceiver and CAN connector
- Support for various RL78 software and tools
Sample & Buy
RTK7RLF250S00001BJ
ActiveVideos & Training
This video introduces how to add the RL78 board platform released by Renesas Electronics
on GitHub to Arduino IDE version 2 and run sketches.
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.