Skip to main content
Renesas Electronics Corporation

Description

The RA2T1 Fast Prototyping Board comes equipped with an RA2T1 MCU and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, it includes Arduino Uno™ and Pmod™ interfaces as standard, along with through-hole access to all pins of the microcontroller, offering high expandability.

Sample software is available to demonstrate the functionality of the RA2T1 MCU and to facilitate connections between the RA2T1 Fast Prototyping Board and various wireless or sensor modules.

Features

  • Equipped with an RA2T1 32-bit microcontroller (R7FA2T1074CFL)
    • 64MHz, Arm® Cortex®-M23 Core
    • ROM: 64KB, RAM: 8KB, Data Flash: 2KB
    • 48-pin LFQFP (7mm x 7mm x 1.7mm, 0.5mm pitch)
  • No additional tools are required for program writing/debugging with the built-in SEGGER J-Link™ emulator circuit
  • Through-holes with access to all of the pins of the MCU
  • Arduino Uno™ and Pmod™ interfaces
  • Small size board: 53mm x 85mm
  • Support for various RA2T1 software and tools
  • Kit contents: FPB-RA2T1 v1 board, USB 2.0 Type-C™ cable (Type-C male to Type-C male)

Applications

Type Title Date
Manual - Development Tools PDF 2.17 MB 日本語
Quick Start Guide PDF 288 KB
PCB Design Files ZIP 21.95 MB
Application Note PDF 583 KB
The FPB-RA2T1 example project shows how to write code for various Renesas Flexible Software Package (FSP) modules supported by the FPB-RA2T1 kit. The Flexible Software Package provides an optimized, easy-to-use, scalable, and high-quality software solution for embedded system design.
Report PDF 187 KB 日本語
5 items

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 7.08 MB
The FPB-RA2T1 example project shows how to write code for various Renesas Flexible Software Package (FSP) modules supported by the FPB-RA2T1 kit. The Flexible Software Package provides an optimized, easy-to-use, scalable, and high-quality software solution for embedded system design.
Sample Code
Log in to Download ZIP 46 KB
The FPB-RA2T1 Example Project demonstrates the capability of the FSP and FSP by using multiple peripherals. The project initializes the NMI and GPIO modules and uses switch (S1) to control the flashing frequency of the User LEDs. Once programmed, the user can control the board by button presses on the device.
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7FPA2T1S00001BJActiveIn Stock1u | $10.95Available