Skip to main content
Renesas Electronics Corporation

Overview

The RA2T1 Fast Prototyping Board comes equipped with an RA2T1 MCU and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, it includes Arduino Uno™ and Pmod™ interfaces as standard, along with through-hole access to all pins of the microcontroller, offering high expandability.

Sample software is available to demonstrate the functionality of the RA2T1 MCU and to facilitate connections between the RA2T1 Fast Prototyping Board and various wireless or sensor modules.

Features

  • Equipped with an RA2T1 32-bit microcontroller (R7FA2T1074CFL)
    • 64MHz, Arm® Cortex®-M23 Core
    • ROM: 64KB, RAM: 8KB, Data Flash: 2KB
    • 48-pin LFQFP (7mm x 7mm x 1.7mm, 0.5mm pitch)
  • No additional tools are required for program writing/debugging with the built-in SEGGER J-Link™ emulator circuit
  • Through-holes with access to all of the pins of the MCU
  • Arduino Uno™ and Pmod™ interfaces
  • Small size board: 53mm x 85mm
  • Support for various RA2T1 software and tools
  • Kit contents: FPB-RA2T1 v1 board, USB 2.0 Type-C™ cable (Type-C male to Type-C male)

Products in the Design

ISL80102
High Performance 2A Linear Regulator
RA4M2
100MHz Arm Cortex-M33 TrustZone, High Integration With Lowest Active Power Consumption

Getting Started

Explore Ready-to-Run Solutions

Renesas 365 is a cloud-based platform for model-driven embedded system design that simplifies early-stage exploration and scales with your evolving needs.
Start with examples validated by Renesas engineering experts.
Launch Renesas 365

Sample & Buy

FPB-RA2T1 Evaluation Board

RTK7FPA2T1S00001BJ

Active
SPQ:1
Pb (Lead) Free:No
Assembly Location:CHINA

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Flexible Motor Control Kit for RA2T1 MCU Group

MCK-RA2T1 Active
Quickly evaluate permanent‑magnet motor control using an RA2T1‑based development kit with ready‑to‑use software.