Skip to main content
Renesas Electronics Corporation

Description

The EVK-UFT285-6-7 is designed to help the customer evaluate the 8T49N285, 8T49N286, and 8T49N287 devices. When the board is connected to a PC running Renesas' Timing CommanderTM software through USB, the device can be configured and programmed to generate frequencies with best-in-class performances.

Features

  • Board comes pre-populated with the 8T49N286
  • Eight LVPECL outputs capable of generating any output frequency using Renesas Timing CommanderTM software
  • SMA connectors for each output pair
  • Outputs terminate to 50 ohms on a scope

Applications

Type Title Date
Manual - Hardware PDF 992 KB
Application Note
Log in to Download PDF 777 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
EVK-UFT285-6-7ActiveIn Stock1u | $400AvailableNoEAR998473.30.1180

Support Communities

  1. I am considering using the 8T49N287 or 8T49N286 or 8T49N285.

    I am considering using the 8T49N287 or 8T49N286 or 8T49N285.I would like to ask the followingI want to use an external EEPROM (AT24C04) to set up the 8T49N28x.On page 15 of the EVK-UFT285-6-7 Evaluation Board User Guide, I see the following. [The evaluation board ships ...

    Dec 18, 2023