Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

The EVK-UFT285-6-7 is designed to help the customer evaluate the 8T49N285, 8T49N286, and 8T49N287 devices. When the board is connected to a PC running Renesas' Timing CommanderTM software through USB, the device can be configured and programmed to generate frequencies with best-in-class performances.

Features

  • Board comes pre-populated with the 8T49N286
  • Eight LVPECL outputs capable of generating any output frequency using Renesas Timing CommanderTM software
  • SMA connectors for each output pair
  • Outputs terminate to 50 ohms on a scope

Products in the Design

Sample & Buy

Evaluation Board EVK-UFT285-6-7-top view

EVK-UFT285-6-7

Active
Moisture Sensitivity Level (MSL):1
HTS (US):8473.30.1180
ECCN (US):EAR99
EPC:BD0
MOQ:1
SPQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):0 to 70°C

News & Blog Posts

Support

Support Communities

  1. I am considering using the 8T49N287 or 8T49N286 or 8T49N285.

    I am considering using the 8T49N287 or 8T49N286 or 8T49N285.I would like to ask the followingI want to use an external EEPROM (AT24C04) to set up the 8T49N28x.On page 15 of the EVK-UFT285-6-7 Evaluation Board User Guide, I see the following. [The evaluation board ships ...

    Dec 18, 2023