Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Supports GR.1244 Stratum 3 stability in holdover mode
  • Compliant with the requirements outlined in Telcordia GR-253-CORE (SONET) & ITU-T G.813/G.8262 (SDH/SONET & SyncE) when paired with a Synchronous Equipment Timing Source (SETS ) device
  • Generates up to 8 LVPECL / LVDS/HCSL or 16 LVCMOS output clocks ranging from 8 kHz up to 1.0 GHz (diff), 8 kHz to 250 MHz (LVCMOS), that meet jitter limits for 10G up to 100G Ethernet and STM-256/OC-768 applications
    • 0.3ps RMS (including spurs), 12 kHz to 20 MHz
    • Accepts up to two LVPECL, LVDS, LVHSTL, HCSL or LVCMOS input clocks ranging from 8 kHz up to 875 MHz
    • Auto and manual input clock selection with hitless switching
    • Clock input monitoring, including support for gapped clocks
  • Phase-Slope Limiting and Fully Hitless Switching options to control output phase transients
  • Operates from a 10 MHz to 40 MHz fundamental-mode crystal
  • Register programmable through I2C / SPI or via external I2C EEPROM
  • 8T49N285-998 “Boot from EEPROM”
  • 8T49N285-999 “powers up disabled”
  • Supported by IDT Timing Commander Software

Description

The 8T49N285 has one fractional-feedback PLL that can be used as a frequency translator with jitter attenuation or a frequency synthesizer. It is equipped with six integer and two fractional output dividers, allowing the generation of up to eight different output frequencies, ranging from 8 kHz to 1 GHz. Output frequencies can be completely independent of the input frequencies, and up to three of these frequencies can be completely independent of each other. The eight outputs may select among LVPECL, LVDS, HCSL or LVCMOS output levels.

The 8T49N285 is ideal for use in a wide range of equipment, including 10G/40G/100G SONET/SDH and Ethernet network line cards, wireless base station baseband units, broadcast video, carrier Ethernet switches, OTN, or in test and measurement applications. For example, the 8T49N285 can be used in GbE/10GbE/100GbE Synchronous Ethernet line card applications in order to preserve the G.8262 compliance from the Synchronous Equipment Timing Source (SETS) on the timing card.

Renesas’ third generation Universal Frequency Translator family also includes the 8T49N286 (4-in / 2-PLL / 8-out), and 8T49N287 (2-in / 2-PLL / 8-out), and the 8T49N242 (2-in / 1-PLL / 4-out). These devices are complemented by the 82P33714 and 82P33731 synchronous equipment timing source (SETS) for Synchronous Ethernet (SyncE) and 10G-40G SyncE, respectively.

To see other devices in this product family, visit the Universal Frequency Translators page.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Inputs (#)2
Input TypeLVPECL, LVDS, LVHSTL, HCSL, LVCMOS
Product CategoryFemtoClock NG, IEEE 1588, Ultra-Low Jitter Clocks (<300 fs RMS), Jitter Attenuators, Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks, Universal Frequency Translators, FemtoClock NG, Ultra-Low Jitter Clocks (<300 fs RMS), IEEE 1588, Jitter Attenuators, Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks, Universal Frequency Translators
Diff. Outputs8
Output TypeLVPECL, LVDS, HCSL, LVCMOS
Output Voltage (V)1.8V, 2.5V, 3.3V
Input Freq (MHz)0.008 - 875
Phase Jitter Typ RMS (ps)0.28
Output Freq Range (MHz)0.008 - 1000
Fractional Output Dividers (#)2
Core Voltage (V)2.5V, 3.3V
Output Banks (#)4
Loop Bandwidth Range (Hz)0.25 - 512
Xtal Freq (KHz)10000 - 40000
Advanced FeaturesProgrammable Hitless Reference Switching, Fractional-N PLL, External Feedback

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN8.0 x 8.0 x 0.85560.5
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: