Skip to main content
Renesas Electronics Corporation

The EVB-RTP100E1P8G1FL-DSC evaluation board demonstrates the performance advantages of low-voltage GaN technology in a high-efficiency synchronous buck converter. Featuring two RTP100E1P8G1FL-DSC 100V enhancement-mode (E-mode) gallium nitride (GaN) FETs in a half-bridge configuration and driven by the RRP68150 gate driver, the board provides a compact platform for evaluating high-frequency power conversion designs.

The board enables evaluation of switching performance, efficiency, thermal behavior, and power density across a wide range of operating conditions. Integrated test points simplify waveform measurements and power-loss analysis, helping optimize power-stage layouts and demonstrate how low-voltage GaN technology can improve next-generation power conversion systems.

Features

  • Performance testing of low-voltage GaN over a wide range of operating conditions
  • Flexible and user-friendly buck converter evaluation board
  • Evaluate system performance using the RRP68150 gate driver
  • High-frequency power conversion optimization
  • Convenient test points for waveform measurement
  • Supports high-efficiency, high-power-density designs

Products in the Design

RRP68150
100V, 2A Source, 5.3A Sink, 5V-Powered High-Frequency GaN/MOSFET Half-Bridge Drivers with Anti-Shoot-Through Protection
Top view of the EVB-RTP100E1P8G1FL-DSC evaluation board

EVB-RTP100E1P8G1FL-DSC

Active
1u | $144.00Budgetary Price

News & Blog Posts