Skip to main content
Renesas Electronics Corporation

Description

A photoelectric smoke detector consists of an IR photodiode (sender) and a phototransistor (receiver/detector) arranged inside a so-called smoke chamber. Inside this chamber, air is flowing, and this air may contain smoke from a nearby (upcoming) fire, etc.

The construction of the smoke chamber prevents (day) light from getting into the chamber to not disturb the measurements. As both transmitter and detector are positioned at an angle of ~120 to 150 degrees, the light is not directed at the sensor in clean or "low polluted" air. But if the air in the chamber contains particles (e.g., due to smoke or dust), the light is scattered and some of it reaches the detector, which results in triggering an audible alarm (piezo-horn, buzzer).

This smoke detector design using Renesas' RAA239101 low power analog front-end (AFE) IC with the RL78/G12 MCU includes peripherals and features for a photoelectric smoke detector system.

Features

  • Device will detect smoke in 10-second intervals
  • A red LED indicates the detection of smoke
  • Device can be powered using a DC or AC source

Applications

Household Smoke Detector Block Diagram
Household Smoke Detector
Ultra-low power smoke detector with integrated AFE for flexible, cost-effective fire safety.
Type Title Date
Manual - Hardware PDF 2.03 MB
Manual - Software PDF 625 KB
PCB Design Files
Log in to Download ZIP 1.52 MB
Quick Start Guide PDF 700 KB
4 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 318 KB
1 item

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Part NumberStatusStockECCN (US)HTS (US)
EU070-SMOKEDETPOCZActiveOut of StockEAR998473.30.1180