Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The EK-RA8M1 evaluation kit enables users to effortlessly evaluate the features of the RA8M1 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich onboard features along with your choice of popular ecosystem add-ons to bring your big ideas to life.

The kit includes the EK‑RA8M1 board, Micro USB device and host cables (Type‑A to Micro‑B), and an Ethernet patch cable.

Getting Started

Running the Quick Start Example Project

  1. The EK-RA8M1 board comes pre-programmed with a quick start example project (source code provided in the EK-RA8M1 example project bundle).
  2. Power up the EK-RA8M1 board through the USB debug port (J10) using the micro USB device cable connected to a 5V power source. The white power LED will light up.
  3. The quick start example project will begin to execute blinking the blue user LED.
  4. Refer to the EK-RA8M1 - Quick Start Guide (PDF | English, 日本語) to explore additional functionality of the quick start example project.

Developing Embedded Applications

  1. Modifying the quick start example project – refer to the EK-RA8M1 Quick Start Guide for instructions on importing, modifying, and building the quick start example project.
  2. Start with one of the many other example projects (provided in the EK-RA8M1 example project's bundle) – choose from many example projects to learn about different peripherals of the RA8M1 MCU group. These example projects can serve as excellent starting points for you to develop your custom applications.

Building Custom Hardware

  1. Start by building a functional prototype - utilize the EK-RA8M1 board with your choice of ecosystem add-ons.
  2. Build custom hardware – develop custom hardware by referring to the design and manufacturing information provided in the EK-RA8M1 v1 - Design Package (ZIP).

Features

  • Special Feature Access:
    • Ethernet
    • USB High-Speed Host and Device
    • 64MB External Octo-SPI Flash
    • CAN FD PHY
  • MCU Native Pin Access:
    • R7FA8M1AHECBD MCU
    • 480MHz, Arm® Cortex®-M85 core
    • 2MB Code Flash, 1MB SRAM
    • 224 pins, BGA package, 13mm x 13mm x 1.47mm, 0.8mm pitch
    • Native pin access
    • MCU and USB current measurement
    • DC/DC mode configuration
  • Ecosystem and System Control Access:
    • USB full speed host and device
    • Multiple 5V input sources:
      • USB (debug, full speed, high speed)
      • External power supply
    • SEGGER J-Link™ onboard programmer and debugger
    • Debug modes:
    • User LEDs and buttons:
      • Three user LEDs (red, blue, green)
      • Power LED (white) indicating the availability of regulated power
      • Debug LED (yellow) indicating the debug connection
      • Two user buttons
      • One reset button
    • Five most popular ecosystem expansions:
      • MikroElektronika™ mikroBUS connector
      • SparkFun® Qwiic® connector
      • Two SeeedGrove® system (I2C and analog) connectors
      • Two Digilent Pmod™ (SPI and UART) connectors
      • Arduino™ (Uno R3) connector
    • MCU boot configuration

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7EKA8M1S00001BEActiveIn Stock1u | $62.82Available

Videos & Training

Certifications

The EK-RA8M1 kit meets the following certifications/standards. Refer to the EK-RA8M1 user manual for the disclaimer, precautions and more details on the certifications.

EMC/EMI Standards

  • FCC Notice (Class A) – Part 15
  • Innovation, Science and Economic Development Canada ICES-003 Compliance: CAN ICES-3 (A)/NMB-3(A)
  • CE Class A (EMC Directive 2004/108/EEC)
  • Taiwan Chinese National Standard 13438, C6357 compliance, Class A limits
  • Australia/New Zealand AS/NZS CISPR 32:2015, Class A

Material Selection, Waste, Recycling, and Disposal Standards

  • EU RoHS
  • China SJ/T 113642014, 10-year environmental protection use period

Safety Standards

  • UL 94V-0

Partners

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real‑time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RA8M1 Evaluation Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project RA8M1 Evaluation Kit Documentation

Support

Support Communities

  1. EK-RA8M1 - USB HOST

    Hi, I'm new to this board and e2- Studio. experimenting with USB Host basically i want to get the data from other USB device  like MCU (serial interface) and  other peripherals.  1. how to connect other mcu to this board using USB Host. what are things i need to ...

    May 6, 2024
  2. I-002A Fundamentals of FSP 510 Non-Trustzone EK-RA8M1 Course Materials

    Materials for I-002A for FSP 5100 and EK-RA8M1

  3. EK-RA8M1 -- board no longer connects via J-Link, need help recovering

    Hello, First of all, although I have 15+ years experience with STM32 devices, this is my first contact with Renesas products, so please bear with me. I recently bought an EK-RA8M1 board. I was able to generate a project for it, compile, flash, debug, receive data via SEGGER RTT ...

    Jun 3, 2024
View All Results from Support Communities (77)

Knowledge Base

  1. RA and FSP Curriculum: I-002A Fundamentals of FSP (Non-Trustzone)

    ... are available in a single zip file located here.   I-002A Fundamentals of FSP Presentation and Lab (Non-TrustZone) for FSP 5.2.0 with EK-RA8M1- a step by step PPT hands-on lab using FSP 5.2.0 and the EK-RA8M1 kit. It introduces FSP including components ...

    May 19, 2026
  2. RA Family: How to generate self-signed x509 certificate using MbedTLS stack

    Last Updated: 02/04/2025 Answer: The attached sample reference application generates an RSA self-signed x509 certificate by leveraging FSP middleware MbedTLS stack and RSIP IP of RA on the EK-RA8M1 board. Below are the list of operations that can be verified using the sample application ...

    Feb 4, 2025
  3. RA Family: IP Port forwarding from RNDIS based USBX Ethernet to IPv4 Ethernet Port

    ... router To simulate this setup, this article describes the steps required to configure IP forwarding on an RA8M1 MCU running Azure ThreadX RTOS, using the EK-RA8M1 evaluation kit as an example. The configuration establishes IP forwarding between an RNDIS-based Ethernet interface connected to a Windows system and a ...

    May 18, 2026
View All Results from Knowledge Base (4)