Skip to main content

Overview

Description

The EK-RA2A2 evaluation kit enables users to effortlessly evaluate the features of the RA2A2 MCU group and develop embedded system applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring your big ideas to life.

Getting Started

Running the Quick Start Example Project

  1. The EK-RA2A2 board comes pre-programmed with a Quick Start example project (source code provided in the EK-RA2A2 example project bundle).
  2. Power up the EK-RA2A2 board through the USB debug port (J10) using the micro USB device cable connected to a 5V power source. The white power LED will light up.
  3. The Quick Start example project will begin to execute by blinking the blue user LED.
  4. Refer to the EK-RA2A2 – Quick Start Guide to explore additional functionality of the Quick Start example project.

Developing Embedded Applications

  1. Modifying the Quick Start example project – refer to the EK-RA2A2 Quick Start Guide for instructions on importing, modifying, and building the Quick Start example project.
  2. Start with one of the many other example projects (provided in the EK-RA2A2 example project's bundle) – choose from many example projects to learn about different peripherals of the RA2A2 MCU group. These example projects can be excellent starting points for developing your custom applications.

Building Custom Hardware

  • Start by building a functional prototype - utilize the EK-RA2A2 board with your choice of ecosystem add-ons.
  • Build custom hardware – develop custom hardware by referring to the design and manufacturing information provided in the EK-RA2A2 design package.

Features

  • MCU Native Pin Access
    • R7FA2A2AD3CFP MCU
    • 48MHz, Arm® Cortex®-M23 core
    • 512KB Code Flash (Dual Bank), 48KB SRAM
    • 100 pins, LQFP package
    • Native pin access through 3 x 20-pin and 1 x 40-pin male headers
    • MCU current measurement points for precision current consumption measurement
    • Multiple clock sources - RA MCU oscillator and sub-clock oscillator crystals, providing precision 32.768 kHz reference clock.
    • Additional low-precision clocks (48MHz, 8MHz, 32.768kHz) are available internal to the RA MCU
  • Ecosystem & System Control Access
    • Two 5V input sources
      • USB (Debug)
      • External power supply (using surface mount clamp test points and power input vias)
    • SEGGER J-Link™ on-board programmer and debugger
    • Three Debug modes
      • Debug on-board (SWD) – via J-Link
      • Debug in (SWD) – via J-Link, Arm® Keil® ULINK™, IAR I-jet™, Renesas E2/E2 Lite, etc.
      • Debug out (SWD, JTAG) – via J-Link
    • User LEDs and buttons
      • Three User LEDs (red, blue, green)
      • Power LED (white) indicating the availability of regulated power
      • Debug LED (yellow) indicating the debug connection
      • Two User buttons
      • One Reset button
    • Five most popular ecosystem expansions
      • 2 Seed Grove® system (I2C/Analog) connectors
      • SparkFun® Qwiic® connector
      • 2 Digilent Pmod™ (SPI and I2C) connectors
      • Arduino™ (Uno R3) connector
      • MikroElektronika™ mikroBUS™ connector
    • MCU boot configuration jumper

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QE for AFE: Development Assistance Tool for Analog Front End
This development assistance tool supports the development of embedded systems to perform high-precision sensing for microcontrollers with built-in analog front-end (AFE). [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RX]
Solution Toolkit Renesas
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
SEGGER™ J-Link™ Software and Documentation Package
Software utilities, firmware updates, and supporting documentation for the J-Link on-board programmer and debugger on the RA MCU kits.
Software Package SEGGER
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding Tool Renesas
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
5 items

Sample Code

Sample Code

Sample Code Log in to Download ZIP 11.12 MB
Sample Code Log in to Download ZIP 3.81 MB
Sample Code
[Software=RA Flexible Software Package|v5.6.0],[Toolchains=GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 10.06 MB 日本語
Application: Medical & Healthcare, Wearables
Compiler: GNU ARM Embedded Function: Analog, Communication Interface IDE: e2 studio
3 items

Related Boards & Kits

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Videos & Training

Certifications

The EK-RA2A2 kit meets the following certifications/standards. Refer to the EK-RA2A2 user manual for the disclaimer, precautions and more details on the certifications.

EMC/EMI Standards

  • FCC Notice (Class A) – Part 15
  • Innovation, Science and Economic Development Canada ICES-003 Compliance: CAN ICES-3 (A)/NMB-3(A)
  • CE Class A (EMC Directive 2004/108/EEC)
  • Taiwan Chinese National Standard 13438, C6357 compliance, Class A limits
  • Australia/New Zealand AS/NZS CISPR 32:2015, Class A

Material Selection, Waste, Recycling, and Disposal Standards

  • EU RoHS
  • China SJ/T 113642014, 10-year environmental protection use period

Safety Standards

  • UL 94V-0