Skip to main content
Renesas Electronics Corporation

Description

The EBC10293 is a 240W Half‑Wave LLC USB PD 3.2 evaluation board featuring the RRW11011 HWLLC and PFC combo controller in a complete AC‑to‑USB‑C Power Delivery architecture. GaN‑based switching devices and a PD 3.2 controller enable adjustable output levels from 5V to 48V for EPR‑class USB‑C® evaluation. The board offers a compact, high‑power platform for validating PD behavior, voltage transitions, and system response under a wide range of load conditions.

Features

  • High efficiency: 96.5% at 230VAC and 95.2% at 115VAC
  • Two‑stage interleaved PFC and HWLLC resonant control for high efficiency, low input‑ripple current, improved EMI, and reduced audible noise
  • Ultra‑low standby power: below 41mW at 230VAC
  • Meets tiny‑load efficiency requirements: input power below 0.3W at 0.15W output
  • Native 48V output support with integrated charge pump for VBUS switch control
  • Reprogrammable application parameters through the USB Type‑C connector
  • Supports USB PD 3.2 EPR

Applications

Type Title Date
Quick Start Guide PDF 441 KB
The EBC10293 is a 240W PD3.2 EPR evaluation board for demonstrating Renesas’ GaN power architecture. This guide outlines required equipment, setup steps, and essential safety precautions for operating the AC‑mains‑powered board, which generates high voltages during use.
PCB Design Files
Log in to Download ZIP 9.79 MB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
EBC10293ActiveOut of StockN/AYesEAR998473.30.1180