Skip to main content
Renesas Electronics Corporation

Description

The DA9217‑DA9121‑EVAL evaluation kit provides a complete platform for evaluating the DA9217 and DA9121 power management devices. The kit is designed to help engineers assess device functionality, operating behavior, and system-level performance in a representative hardware environment. 

This evaluation board supports rapid prototyping and characterization, making it easier to explore power management configurations and accelerate design decisions for target applications.

Features

  • Evaluation platform for the DA9217 and DA9121 power management devices
  • Ready-to-use hardware for device characterization and testing
  • Designed to support common evaluation and measurement use cases
  • Simplifies bring-up and system-level assessment
  • Intended for use in laboratory and development environments

Applications

Type Title Date
Manual - Development Tools PDF 1.21 MB
Application Note PDF 460 KB
AI-generated Summary: Output voltage above 1.9 V for DA9217/DA9220/DA9121/DA9122 is achieved by using external resistors and capacitors. These devices operate within an input voltage range of 2.5 V to 5.5 V and support configurable output voltage from 0.3 V to 1.9 V natively. By applying a resistive divider and recommended external components, the output voltage can be adjusted beyond 1.9 V. The document provides recommended component connections, waveform results, and register settings to realize this higher output voltage. It includes practical examples with input voltages of 3.7 V and 5 V, output voltages of 2 V and 3.3 V, and load currents of 3 A.
Application Note PDF 691 KB
AI-generated Summary: Recommendations for PCB layout and component placement optimize the performance of DA9217/DA9121 and DA9220/DA9122 power management ICs. Guidance covers package details, input and ground connections, buck converter routing, output feedback lines, and communication interfaces like I2C and GPIO. Recommended passive components include capacitors and inductors with specified values and ratings to ensure stable operation. The input voltage range supports low-voltage systems such as 1S Li-Ion battery applications, with configurable output voltages from 0.3 V to 1.9 V. PCB design files typically include BOM, schematic, and Gerber files for implementation.
3 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 438 KB
1 item