Skip to main content
Renesas Electronics Corporation

Overview

The DA9217‑DA9121‑EVAL evaluation kit provides a complete platform for evaluating the DA9217 and DA9121 power management devices. The kit is designed to help engineers assess device functionality, operating behavior, and system-level performance in a representative hardware environment. 

This evaluation board supports rapid prototyping and characterization, making it easier to explore power management configurations and accelerate design decisions for target applications.

Features

  • Evaluation platform for the DA9217 and DA9121 power management devices
  • Ready-to-use hardware for device characterization and testing
  • Designed to support common evaluation and measurement use cases
  • Simplifies bring-up and system-level assessment
  • Intended for use in laboratory and development environments

Products in the Design

Sample & Buy

DA9217/DA9121 Sub-PMIC Evaluation Board

368-01

Active