Skip to main content
Renesas Electronics Corporation

Description

The DA1470x Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. It contains a motherboard, a DA14706 daughterboard, a current-sensing board, and a display board. It gives you access to all of the package's general-purpose input-outputs (GPIOs). Additional daughterboards in the form of DA14706 and DA14708 can be purchased separately. These daughterboards are supersets of the remaining devices of the DA1470x family and can, respectively, be used as development kits for the DA14701 and DA14705.

The kits offer two MikroBUS™ header interfaces and a Pmod™ interface, enabling users to expand the functionality of the kits with hundreds of available click boards and shields. The RF connector on the daughterboard enables users to perform RF measurements, while the kit's on-board Segger chip gives users complete debugging capability. The dedicated on-board power measurement module allows users, in combination with our SmartSnippets™ Toolbox, to profile and fine-tune the power consumption of their application to get the most out of the DA1470x family of products. In addition, it also has a 1.19 inch 390x390 AMOLED QSPI display, which will enable user to develop advanced UI in their frameworks using the graphics capabilities of the DA1470x platform.

Features

  • Flexible battery options
  • QSPI-Flash memory for booting
  • Headers for I/O monitoring and expandability
  • Option to support Pmod™ boards
  • Option to support MikroBUS click boards
  • Provisions for automated test
  • On-board basic peripherals for demo and development
  • JTAG debugger and connectivity to PC
  • DA1470x silicon is easily replaceable on a daughterboard core module
  • Power measurement module
  • 1.19 inch, 390x390 AMOLED display

Applications

Type Title Date
Manual - Development Tools PDF 5.07 MB
Schematic PDF 303 KB
PCB Design Files ZIP 3.00 MB
PCB Design Files ZIP 7.17 MB
Schematic PDF 109 KB
PCB Design Files ZIP 5.19 MB
Schematic PDF 1.22 MB
Schematic PDF 60 KB
PCB Design Files ZIP 12.23 MB
9 items

Software & Tools

Software & Tools

Software title
Software type
Company
SmartBond™ Development Tools
SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
Software Package Renesas
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14706-00HZDEVKT-PActiveIn Stock1u | $248N/A

Support Communities

  1. Request for SDK with CTE service and AoA Example (ble_adv_aoa) Support for DA14706

    Hello Renesas Community, I am working on an AoA (Angle of Arrival) setup using two anchors and two tags based on the WiRa SDK with the DA14695 series kit, where the ble_adv_aoa example is working successfully. Now, I would like to add the DA14706-00HZDEVKT-P development kit ...

    Oct 24, 2025
  2. Is it possible to port CTE (Constant Tone Extension) service and related APIs from WiRa SDK to SDK10.2.6.49 for DA14706 to enable AoA Tag functionality?

    Hello Renesas Community, I am working on a project to implement an AoA (Angle of Arrival) Tag using the DA14706-00HZDEVKT-P development kit. I have firmware from the WiRa SDK (for DA1469x family) that supports CTE for AoA, and I have functioning anchors ready. However, the DA14706 is supported ...

    Oct 17, 2025