Overview
The DA14708 daughter board is an ideal way to quickly and easily get started developing applications and products using the DA1470x Bluetooth® Low Energy (LE) System-on-Chips (SoC). This daughterboard is for the DA1470x Development Kit Pro's motherboard.
Sample & Buy
DA14708-00HZDB-P
Active| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
1u | $98.00Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
SmartBond DA1470x Bluetooth Low Energy Development Kit Pro
DA14706-00HZDEVKT-P Active
Develop and profile Bluetooth Low Energy applications with full access to GPIOs, RF measurements, and power analysis. Designed for advanced software development and UI prototyping.
Recommended Documents:
Videos & Training
See how the DA1470x family of integrated Bluetooth® Low Energy MCUs enables voice control and machine learning on the edge.
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.