Skip to main content
Renesas Electronics Corporation

Overview

Description

The DA14594-00O9DB-P is a daughterboard for use with the DA14594-006FDEVKT-P development kit. The daughterboard can be easily attached to the motherboard of either the DA14594-006FDEVKT-P or the DA14592-016FDEVKT-P. The daughterboard is mounted with a WLCSP packaged DA14594 Bluetooth® System on Chip (SoC).

Features

  • Flexible battery options for a stand-alone asset tracking tag
  • Embedded printed antenna
  • Flexible alternative RF output
  • JTAG debugger and connectivity to PC

Applications

Documentation

Design & Development

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14594-00O9DB-PActiveIn Stock1u | $26N/A