Overview
Description
The DA14592MOD-01DEVKT-P Bluetooth® Low Energy Development Kit Pro includes a motherboard, daughterboard, and cables. This kit is specifically designed for software application development and power measurements.
The DA14592 is a dual-core Bluetooth 5.2 System on Chip (SoC) with 256kB of embedded Flash, 288kB ROM, and 96kB RAM that operates at ultra-low power levels while providing world-class RF performance.
Features
- Easily attached/detached daughterboards
- Integrated power measurement module
- Can be powered from a USB power bank
- DC/DC buck or low-dropout regulator (LDO) mode operation
- MikroBUS and Pmod™ headers
- SEGGER J-Link debugger
Applications
Design & Development
Software & Tools
Software Downloads
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| DA14592MOD-01DEVKT-P | Active | In Stock | 1u | $150 | N/A |
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.