Overview
The SmartBond™ DA14585 Bluetooth Low Energy Pro Development Kit provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the smallest footprints and power budgets. At the core of this development kit is our SmartBond™ DA14585. It is the smallest, lowest power, and most integrated Bluetooth® system-on-chip (SoC) solution currently available. This versatile SoC brings Bluetooth 5.0 functionality to our well-known DA1458x family. The DA14585 hardware development environment is available as a starter kit, containing a motherboard and daughterboard. Additional separate daughterboard kits can be ordered.
The motherboard gives access to all of the package’s general-purpose input-outputs (GPIOs), and the on-board SEGGER chip provides the complete debugging capability, while dedicated on-board circuitry allows you, in combination with our complete software environment SmartSnippets™, to profile and fine-tune the power consumption of your application to get the most out of the DA14585’s advantages.
Features
- Full digital connectivity with external hardware using UART, SPI, GPIO, and I2C.
- USB-based debugging capabilities using the SEGGER J-Link on-board debugger.
- USB-based UART communication with the host PC using a Future Technology Devices International (FTDI) chipset, which converts UART to USB.
Sample & Buy
DA14585-00ATDEVKT-P
Active| MOQ: | 1 |
| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
Add-on Hardware
DA14585 Bluetooth Low Energy 5.0 Pro QFN40 Daughterboard
SmartBond™ DA14585 Bluetooth Low Energy Pro Development Kit Daughterboard for the WLCSP-34 Package
SmartBond™ DA14586 Bluetooth Low Energy Pro Development Kit Daughtercard for the QFN40 Package
Videos & Training
Resources
Support
Support Communities
- Do you supply DA14585 Development Kit Pro with DA14586 daughter board
Hi, I am planning to purchase DA14585 Development Kit Pro. I want DA14585 Development Kit Pro with DA14586 daughter board. I dont need DA14585 daughter board. I see sellers Digikey, Mouser, Avnet Silica and others, By default DA14585 Development Kit Pro with DA14585 daughter board. Please provide flexiblity to choose ...
Jul 19, 2020 - DA14585 Codeless
I'm trying to use the pre-compiled codeless_585.hex file with the DA14585 eval board. I'm seeing conflicting information on which pins are used on the DA14585 for the UART signals. Has anyone gotten this to work and can you tell which pins you used for the ...
Aug 30, 2022 - DA14585 connects to multiple tablets and vice versa
Hi, I am using DA14585-00ATDEVKT-P Development Kit - Pro with DA14585_SDK 6.0.2.243 and Keil uVersion V5.23.0.0. I understood that a device can act as a central and a peripheral at the same time. A central device can be connected to multiple peripherals ...
Aug 1, 2017