Skip to main content
Renesas Electronics Corporation

Overview

The DA14586 Development Kit-Pro provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the smallest footprints and power budgets. This development kit features our SmartBond™ DA14586. DA14586 combines the benefits of the lowest power, smallest size, and lowest system cost Bluetooth® Low Energy system-on-chip (SoC) with an integrated flash. The DA14586 is pin-to-pin compatible with the DA14585, thereby offering a unique cost-down path from flash to OTP.

The motherboard for the kit gives access to all of the package’s general-purpose input-outputs (GPIO), and the on-board SEGGER chip provides the complete debugging capability, while dedicated on-board circuitry allows you, in combination with our complete software environment SmartSnippets™, to profile and fine-tune the power consumption of your application to get the most out of the DA1458x’s advantages.

Separate daughterboard kits can be ordered for the DA14585/DA14586 Development Kit-Pro, including the DA14586-00F02ATDB-P Bluetooth 5.0 daughterboard, which features the DA14586 device in the QFN40 package.

Products in the Design

Sample & Buy

DA14586-00F02ATDB-P Daughterboard

DA14586-00F02ATDB-P

Active
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:GERMANY
1u | $29.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SmartBond™ DA14585 Bluetooth Low Energy Pro Development Kit

Enables advanced development and power profiling for Bluetooth Low Energy 5.0 applications. Designed for engineers who need full control over software and energy optimization.

Videos & Training

Support

Support Communities

  1. Do you supply DA14585 Development Kit Pro with DA14586 daughter board

    Hi, I am planning to purchase DA14585 Development Kit Pro. I want DA14585 Development Kit Pro with DA14586 daughter board. I dont need DA14585 daughter board. I see sellers Digikey, Mouser, Avnet Silica and others, By default DA14585 Development Kit Pro with DA14585 daughter board.   Please provide flexiblity to choose ...

    Jul 19, 2020