Skip to main content
Renesas Electronics Corporation

Overview

The DA14585 Development Kit Pro provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the smallest footprints and power budgets. At the core of this development kit is our SmartBond™ DA14585. It is the smallest, lowest power, and most integrated Bluetooth® system-on-chip (SoC) solution currently available. This versatile SoC brings Bluetooth 5.0 functionality to our well-known DA1458x family. The DA14585 hardware development environment is available as a starter kit, containing a motherboard and daughterboard.

The motherboard gives access to all of the package’s general-purpose input-outputs (GPIOs), and the on-board SEGGER chip provides the complete debugging capability, while dedicated on-board circuitry allows you, in combination with our complete software environment SmartSnippets™, to profile and fine-tune the power consumption of your application to get the most out of the DA14585’s advantages.

Separate daughterboard kits can be ordered for the DA14585 Development Kit-Pro development kit, including the DA14585-00VVDB-P Bluetooth 5.0 daughterboard, which features the DA14585 device in the WLCSP-34 package.

Products in the Design

Sample & Buy

DA14585-00VVDB-P Daughterboard

DA14585-00VVDB-P

Active
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:GERMANY
1u | $39.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SmartBond™ DA14585 Bluetooth Low Energy Pro Development Kit

Enables advanced development and power profiling for Bluetooth Low Energy 5.0 applications. Designed for engineers who need full control over software and energy optimization.

Videos & Training

Support

Support Communities

  1. Do you supply DA14585 Development Kit Pro with DA14586 daughter board

    Hi, I am planning to purchase DA14585 Development Kit Pro. I want DA14585 Development Kit Pro with DA14586 daughter board. I dont need DA14585 daughter board. I see sellers Digikey, Mouser, Avnet Silica and others, By default DA14585 Development Kit Pro with DA14585 daughter board.   Please provide flexiblity to choose ...

    Jul 19, 2020