Skip to main content
Renesas Electronics Corporation

Description

The DA14531MOD-00DEVKT-P Bluetooth® Low Energy Development Kit Pro for the DA14531 SmartBond TINY™ module includes a motherboard, daughterboard, and cables. This kit is primarily used for software application development and power measurements.

The DA14531 is a family of Bluetooth Low Energy (LE) devices that operate at very low power levels while providing world-class RF performance. This device is available in a small footprint while still offering large flexibility in the configuration of the on-chip interfaces, making it suitable for a wide range of applications.

Features

  • Motherboard:
    • Slot to connect a DA14531 PRO daughterboard
    • Power wiring configurations to allow the DA14531 PRO motherboard to operate in either buck, boost, or bypass modes
    • Dedicated hardware for current measurement
    • Single USB port to provide power and data interfacing to a PC
    • Onboard JTAG debugger
    • Virtual 4-wire UART port
    • DA14531 RESET line is controlled over JTAG by using an onboard push button
    • Onboard 2-Mbit SPI data Flash (MX25R2035)
    • Multiple voltage options (1.1V, 1.8V, 3.0V, and 3.3V) to supply the DA14531 System-on-Chip (SoC) on the DA14531 PRO daughterboard
    • Support for coin cell battery (battery holder not included)
    • User LEDs and push buttons (to be used with a DA14531 FCGQFN24 PRO daughterboard)
    • Voltage translation for the JTAG and UART signals allows current leakage during system operation to be eliminated
  • Daughterboard (DA14531-00F1DB-P and DA14531-00OGDB-P):
    • Embedded printed antenna
    • RF port output (connector not included)
    • DA14531 power mode configuration switch (only for backwards compatibility with DA1458x DK PRO motherboard)
    • Current measurement port to connect external measurement equipment
    • Onboard JTAG connector
    • Support for coin cell battery (battery holder not included)

Applications

Type Title Date
Manual - Development Tools PDF 4.84 MB
Manual - Development Tools
Manual - Development Tools
Product Brief PDF 1.10 MB
Other
Schematic ZIP 2.31 MB
Materials Composition Declaration PDF 192 KB
Materials Composition Declaration PDF 165 KB
8 items

Related Boards & Kits

Boards & Kits

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
DA14531MOD-00DEVKT-PActiveIn Stock1u | $98N/AYes

Support Communities

  1. DA14531MOD-00DEVKT-P - Write data to flash from Windows PC

    Hi,   I am using DA14531MOD-DEVKT-P for developing some prototype firmware.    I would like to write some data to the Dev Kit flash from the Windows PC after I program the firmware. Is there a way we can use SmartSnippets Toolbox or any other tool to write some data ...

    Mar 13, 2023
  2. DA14531MOD-00DEVKT-P - Write data to flash from Windows PC

    Hi,   I am using DA14531MOD-DEVKT-P for developing some prototype firmware.    I would like to write some data to the Dev Kit flash from the Windows PC after I program the firmware. Is there a way we can use SmartSnippets Toolbox or any other tool to write some data ...

    Mar 13, 2023
  3. Reference error in DA14531MOD-00DEVKT-P Datasheet

    Hi. I enjoy your DA14531-MOD Product. BTW, I found  Reference Error in your DA14531MOD-00DEVKT-P datasheet. https://www.renesas.com/jp/en/document/mat/um-b-141-da14531-smartbond-tiny-module-development-kit-pro-hardware-user-manual?language=en&r ...

    Oct 28, 2022
View All Results from Support Communities (44)