Overview
Description
The DA14530 SmartBond TINY™ Development Kit Pro is the most ideal way to quickly and easily get started developing applications and products using the DA14530 Bluetooth® Low Energy (LE) system-on-chip SoC.
The DA14530-00FXDB-P is the FCGQFN24 daughterboard for the DA14530 Development Kit Pro's motherboard. A WLCSP17 daughterboard can be ordered separately for the DA14531 Development Kit Pro.
Features
- Two mikroBUS™ header interfaces and one Arduino interface enabling you to expand the functionality of the kits with hundreds of available click boards and shields
- Embedded printed antenna and SMA connector capability enables you to perform RF measurements
- Onboard 2-Mbit SPI data Flash
- Onboard Segger chip gives you complete debugging capability
- One user LED
- Two user buttons and one reset button
- Mini USB port to provide power and data interfacing to a PC
- Support for coin cell battery
- Software:
- SmartSnippets™ Studio, to profile and fine tune the power consumption of your application
- Support Keil® Integrated Development Environment
- Free Software Development Kit (SDK) for peripheral and Bluetooth LE examples
- Set of software examples build on the top of the SDK available for download
Applications
Design & Development
Related Boards & Kits
Boards & Kits
SmartBond TINY DA14530 Bluetooth Low Energy Dev Kit Pro - FCGQFN24 Daughterboard
The DA14530 SmartBond TINY™ Development Kit Pro (DA14530-00FXDEVKT-P) is the most ideal way to quickly and easily get started developing applications and products using the DA14530 Bluetooth® Low Energy (LE) system-on-chip (SoC).
The DA14530-00FXDB-P is the FCGQFN24 daughterboard for the DA14530... Read More
SmartBond TINY DA14531 Bluetooth Low Energy 5.1 System-on-Chip Development Kit Pro
The DA14531 SmartBond TINY™ Development Kit Pro is the ideal way to quickly and easily get started developing applications and products using the DA14531 Bluetooth® Low Energy (LE) system-on-chip (SoC).
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|---|
| DA14530-00FXDEVKT-P | Active | In Stock | 1u | $98 | N/A | Yes |