Skip to main content
Renesas Electronics Corporation

Description

The CN328-EVK evaluation kit provides a total power delivery adaptor solution, including boost power factor correction (PFC), quasi-resonant flyback controller power, DC/DC buck, low-dropout regulator (LDO), MOSFET (metal-oxide-semiconductor field-effect transistor), and MCU.

Features

  • Fully featured all-in-one mobile charger
  • High-performance PFC and AC/DC control
  • High-performance DC/DC buck devices provide efficient power
  • Low-power and high-performance Renesas RL78/G12 MCU series
  • Active integrated PFC meets worldwide PFC requirement standards

Applications

100W Multi-Output USB Power Delivery Adapter Block Diagram
100W Multi-Output USB Power Delivery Adapter
High-performance USB PD adapter for efficiently charging multiple electronic devices.
Type Title Date
PCB Design Files
Log in to Download ZIP 2.05 MB
1 item

Related Boards & Kits

Boards & Kits

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockSampleable
CN328-EVKActiveOut of StockN/A
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.