Skip to main content
Renesas Electronics Corporation

Description

The RZ/N2L Remote I/O Solution Kit is a development kit for evaluating remote I/O applications using the RZ/N2L Gateway Solution Board which is equipped with digital IO interface with photocoupler isolation and analog input and supports industrial network communications such as EtherCAT and EtherNet/IP™. In addition, we provide sample programs for industrial network communication and DI/DO.

The RZ/N2L Gateway Solution Board is equipped with necessary components such as a power module that supports the RZ/N2L power sequence, transceivers for RS-485 and CAN, and Ethernet PHY, and can be used as a reference design.

Features

  • Digital IO interface with photocoupler isolation (IN: 8, OUT: 8)
  • Analog Input interface (4mA - 20mA: 2, 0V - 10V: 2)
  • Support industrial network protocols: EtherCAT, EtherNet/IP
  • Power module compatible with RZ/N2L power on/off sequence
  • RS-485 transceiver, CAN transceiver, D-sub connector
  • Ethernet PHY, RJ45 connector
  • Memory (Quad SPI flash, EEPROM, SDRAM)

Applications

Type Title Date
Manual - Development Tools PDF 1.55 MB
Release Note PDF 281 KB
Release Note PDF 251 KB
PCB Design Files ZIP 9.44 MB
4 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 18.41 MB
Sample Code
Log in to Download ZIP 14.74 MB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
CN032-GATEWAYREFZActiveIn Stock1u | $247.5N/AYes3A991.a.28471.50.0150